IESNA:LM-63-2002
[TEST]P1199138
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-950-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 5000K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5431
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
752 842.6 941.7 1040.1 1121.7 1175.5 1202.5 1214.1 1224.9 1239.9
1260.5 1285.2 1317.3 1349.9 1385.1 1433 1501.8 1602.1 1750.2 1955.6
2228.4 2588.3 3079.2 3688.3 4081.1 3986.1 3694.6 3293.5 2860.7 2449.9
2029.7 1566.1 1071.9 630.1 255.5 64.4 0
752 848.9 956.7 1068.9 1158 1216.3 1245.1 1253.7 1258.2 1260.5
1266.1 1273.6 1283.3 1287.4 1300.5 1329.7 1380.9 1462.5 1594.6 1788.8
2050.3 2415.1 2963.9 3770.6 4843.2 5184.4 4909.1 4582.5 4221 3844.7
3289.4 2570.3 1791.4 1090.6 430.6 137.7 0
752 863.1 990.3 1120.2 1227.6 1292.7 1311.4 1299.8 1272.1 1232
1187.9 1145.6 1103.7 1064.8 1045.7 1068.5 1168.1 1344.7 1558.3 1758.5
1948.1 2169.3 2471.6 2907.4 3742.1 4741.8 4537.9 4053.4 3735.4 3517.7
3207.5 2758.9 2155.4 1500.3 586.7 96.5 0
752 870.6 1025.1 1166.6 1279.6 1334.6 1333.4 1285.9 1210.7 1131.4
1056.2 993.3 944.7 916.3 944.3 1083.9 1321.5 1611.8 1918.2 2241.1
2594.3 2930.6 3251.6 3623.9 4174.3 4876.9 5013.5 4651.3 4245 3828.6
3334 2669.9 1883.4 911.8 356.9 40 0
752 882.2 1032.6 1181.5 1296.8 1352.1 1328.6 1244.8 1138.9 1054
978.4 918.1 875.1 865.4 946.6 1161.7 1481.2 1882.7 2377.7 2979.3
3638.9 4317.2 4995.1 5604.6 6297.1 6933.9 7095.2 6803.7 6248.1 5507
4532.3 3190.3 2070.5 1144.9 552.2 64 0
752 883 1034.5 1181.5 1293 1342.4 1318.5 1236.9 1131.8 1037.5
961.9 902.8 863.9 869.5 982.5 1236.2 1602.1 2081.7 2691.2 3384.8
4092 4784.1 5480.4 6198 7009.5 7599.5 7632.8 7167.4 6356.3 5283.2
4161.5 3091.1 2020 1175.2 465.8 58.7 0
752 883 1030.8 1172.6 1274.7 1321.5 1315.8 1263.1 1181.9 1092.9
1013.5 954.4 913.6 910.3 999.3 1222.3 1549.3 1940.3 2397.1 2903.7
3409.9 3918.4 4407 4897.9 5570.6 6229.8 6406 6077.9 5520 4793.8
3983.1 3087.4 2325.3 1384.7 525.7 46.4 0
752 872.9 1010.5 1139.6 1233.2 1281.1 1296.4 1287.8 1252.2 1198.7
1139.3 1082 1032.6 1006.1 1030.8 1151.6 1371.2 1654.4 1956.4 2236.2
2506.4 2743.6 2967.3 3280.1 3875 4472.5 4395.4 3888.1 3419.6 3005.5
2488.4 1869.9 1254.5 610.2 171.4 21 0
752 872.5 995.6 1108.9 1190.9 1236.5 1262.7 1279.6 1288.2 1290.8
1286.3 1273.6 1257.9 1240.6 1238 1268.3 1361.1 1523.5 1751 2009.9
2306.6 2674.7 3161.1 3792.6 4456.4 4581.3 3886.2 3003.2 2208.9 1608.4
1262.3 922.3 669 393.6 109.6 4.5 0
752 851.9 955.6 1051 1120.5 1162.5 1193.5 1220.4 1245.5 1277.3
1311.7 1346.2 1389.9 1431.8 1488.7 1573.6 1696 1870.7 2135.2 2495.9
2936.6 3448.1 4055.7 4735.1 4978.7 4619.9 3771.7 2830.4 1911.5 1378.7
997.5 665.6 400.7 92.4 2.2 0 0
752 849.7 946.9 1029.3 1092.1 1130.3 1158.3 1187.5 1215.2 1247
1285.9 1327.8 1379.8 1436.7 1507.8 1609.2 1749.1 1938.4 2188.3 2508.2
2922.4 3418.9 3879.1 4146.2 4095.3 3703.2 2976.7 2159.5 1385.8 985.1
679.8 426.1 237.2 51.6 0 0 0
752 835.1 923.4 995.2 1048.7 1083.9 1108.2 1134.8 1162.8 1191.6
1227.9 1271.3 1321.8 1378 1445.3 1533.6 1652.2 1809 2009.5 2288.2
2651.5 3000.2 3171.2 3112.5 2906.3 2560.6 2015.9 1364.1 736.7 435.1
239.8 107.4 41.5 5.2 0 0 0
752 826.5 894.9 945.1 982.9 1005.7 1021.8 1042.7 1061.1 1078.6
1103.3 1136.3 1175.2 1212.6 1252.6 1301.6 1359.2 1428.5 1513.4 1598.3
1624.1 1538.8 1323 1069.7 787.6 546.6 386.1 278.7 195.7 140.7
95 56.9 31.8 14.2 2.6 0 0
752 805.1 856 893.4 915.1 926.4 934.2 937.6 935.3 926.7
914 907.3 899.8 881.8 842.6 786.4 728.1 672.3 624.4 591.9
575.4 560.5 539.9 505.1 478.5 457.9 394.3 319.5 211 147.8
105.5 73.3 48.6 21 3 0 0
752 783.8 820.5 848.2 863.1 866.9 858.3 835.1 797.7 749
696.6 654.4 626.7 609.8 596.4 576.5 548.1 520.8 499.5 488.3
488.3 491.2 492 489 466.9 418.3 366.7 332.2 279.9 224.9
163.1 107 58.4 22.8 1.5 0 0
752 766.6 784.2 804.4 819 817.5 797.7 759.1 712.4 668.6
632.3 606.5 591.5 580.3 567.2 547 518.6 484.1 450.5 423.9
409.7 411.6 423.2 431 428 414.9 386.5 340.5 289.2 240.9
195.7 153.8 111.9 65.1 28.1 0 0
752 743.4 749 763.2 779 786.4 774.8 749.4 721 695.5
669.7 640.5 610.2 580.7 551.9 521.5 488.3 453.1 419.8 392.5
368.2 347.6 330 318.8 315.4 314.3 308.3 294.8 271.6 239.1
184.5 126.5 70 37 13.5 0 0
752 728.1 714.2 717.2 740 769.2 792.1 793.9 777.8 752.4
722.8 687.7 646.9 603.9 563.1 524.2 487.1 451.2 419 394
375.6 363.7 353.9 342 323.6 294.8 264.9 243.2 223.7 202
173.6 134.3 86.4 50.1 16.5 0 0
752 709.7 677.6 672.7 695.2 751.6 812.3 840.7 832.1 799.9
761.4 722.1 680.6 634.5 588.5 543.6 501.3 462.4 428.4 402.2
382.4 368.5 362.9 359.2 350.9 333 311.3 286.6 261.5 232.3
196.8 153.4 113 71.1 23.2 0 0
752 692.2 643.9 619.9 631.5 688.4 771.8 838.8 854.9 826.8
780.1 735.2 693.7 650.3 607.2 564.2 521.5 480 443.7 416
392.8 377.5 366.3 361.4 354.3 341.2 322.5 301.6 278.7 253.3
218.1 173.2 127.2 70 21.7 0.7 0
752 676.4 623.3 591.9 596.4 647.3 724.3 791.7 829.5 819
779.7 735.2 693.7 652.5 612.1 571.7 529.8 488.6 452.7 422.4
396.6 379 365.9 358.1 349.8 334.9 312.8 288.8 264.9 236.8
202 156.4 113.7 60.6 16.5 0 0
752 673.5 610.2 566.4 558.2 591.9 652.1 721 766.6 771.1
746.8 709 671.6 636.8 602.4 565.3 526.4 487.1 450.8 419.8
393.2 374.1 357.7 342.7 324.8 298.2 261.1 218.1 177.7 144.4
111.5 74.5 45.3 22.8 1.9 0 0
752 655.1 577.3 515.9 485.6 487.1 506.2 532 552.6 563.5
563.5 550 532.8 514.4 494.2 472.9 452 429.1 401.8 373.8
346.8 316.1 284.3 256.7 228.6 190.8 153.4 126.1 104.4 83.1
61 37.8 17.6 4.9 0 0 0
752 641.6 552.2 477.8 431.8 411.9 405.6 404.8 402.6 399.2
392.1 378.6 362.5 343.5 321 302.7 284.7 270.9 261.9 258.2
253.3 242.8 226 204.7 179.2 152.6 128 106.3 85.7 67
47.9 26.9 11.6 1.9 0 0 0
752 634.9 535.4 454.2 400.7 374.1 360.3 348.3 334.9 319.9
306.4 295.6 283.2 273.1 261.1 249.2 236.5 220 201.7 186.3
170.6 156.4 144 134.3 123.5 110 95 80.1 64 49
33.3 21 10.1 0.4 0 0 0
752 629.3 525.3 441.9 385.7 355.8 337.5 319.9 303.1 286.2
270.1 256.3 243.2 230.1 218.1 206.5 194.2 181.5 169.5 156.8
144.8 134.3 125 114.9 102.9 92.4 80.4 67 51.6 38.2
27.7 16.5 5.6 0 0 0 0
752 634.5 528.7 443.7 383.1 347.9 324.4 306.4 291.1 276.1
261.1 246.9 232.3 219.2 207.3 195.3 183 169.5 156 142.2
130.2 120.1 111.5 104 96.5 88.3 77.1 64.7 53.9 44.5
34.4 23.6 8.6 0 0 0 0
752 637.5 532.4 446.3 381.6 339 313.9 297.8 283.6 268.6
254.4 240.2 227.5 215.5 204.3 192.3 180.3 166.9 153.4 139.9
128 119.4 112.2 106.3 99.1 89.4 76.3 65.5 57.2 48.6
38.2 25.4 10.1 3 0 0 0
752 637.5 536.5 449.7 380.5 331.9 305.3 290 275.7 261.5
245.8 232.3 220.7 208 195.7 183.3 170.6 157.9 145.2 133.2
123.5 117.1 111.1 104.8 95 81.6 65.1 57.2 49 40
29.2 15.3 6.4 1.5 0 0 0
752 650.3 552.6 465.4 389.9 333.4 303.4 287.3 273.1 261.1
247.3 234.2 221.5 209.1 196.4 184.1 171.4 159 147.4 136.9
128.3 121.6 114.9 106.6 94.7 75.6 56.9 49 41.2 32.6
23.2 13.5 7.1 3 0.7 0 0
752 657.7 563.5 476.3 398.1 338.6 305.3 287.7 273.9 261.1
248.1 235.3 223 210.6 198.7 186.7 174.3 162.4 151.2 141.1
132.4 125.3 117.9 108.5 95.4 75.6 56.1 48.3 40 31.8
22.1 13.1 7.5 3.7 1.9 0 0
752 660.7 570.6 485.6 405.6 347.9 306.8 289.6 274.2 263.4
251 238.7 226.7 214.8 203.2 191.9 180 168 156.8 145.5
136.6 129.1 121.2 112.6 96.5 76.7 59.5 52 43.4 34.8
24.7 15 9 5.6 3.4 1.5 0
752 681.7 603.1 521.9 441.5 370.8 321 293.3 278.4 266.4
255.5 244.3 233.1 221.9 210.3 198.7 187.1 175.1 164.2 153.8
144.4 135.8 127.2 117.5 105.5 90.2 71.1 60.6 51.6 42.7
32.6 20.6 12.7 8.2 6 3 0
752 697.4 632.7 560.5 483.4 410.1 348.7 302.7 279.9 266.4
255.5 244.7 233.8 222.6 211.4 199.4 186.7 175.1 163.9 153.4
144.8 135.8 126.5 116 104.4 91.7 77.1 64.7 55.7 46.8
37.4 26.9 13.8 8.2 5.2 2.6 0
752 712.4 667.1 609.8 545.9 475.5 406.7 340.5 290.3 269
256.3 244.7 233.8 222.6 210.6 199 186.7 174.3 162.4 149.7
137.7 126.5 116 106.3 98 88.3 76.3 63.6 51.6 42.3
34 25.4 14.2 6.4 3.4 1.1 0
752 736.3 714.6 681.3 627.4 565.7 504 441.1 359.5 294.1
263 248.4 236.5 224.9 213.6 202 190.1 178.1 165.7 152.6
140.3 128 116.7 106.3 96.2 85.7 74.5 63.6 51.6 39.3
30.3 21.3 13.5 7.1 3.4 1.5 0
752 761 765.5 761 735.2 694.8 646.9 593.8 525.7 437.7
346.8 279.5 247.3 232.7 221.9 211.4 200.2 190.4 181.1 169.9
158.6 144.8 130.9 118.2 108.1 98.4 108.1 113.4 85.7 68.5
45.3 33.3 19.1 9.4 4.5 2.2 0
752 785.3 817.9 844.4 854.9 846.7 820.1 785.3 752.8 713.9
654.4 573.6 478.9 382.4 304.2 262.6 250.7 241.7 226 211.8
200.9 191.2 177.3 167.2 176.2 183 154.1 117.1 71.1 53.1
39.7 28.8 19.5 11.2 5.6 1.9 0
752 810 871 927.9 970.1 994.5 996 982.1 969 964.9
962.3 951.1 929 901.3 866.1 825.4 774.1 725.1 707.9 772.2
911.8 1044.6 1064.4 922.6 651 385.7 227.9 143.3 99.1 72.6
55 39.7 26.9 15.3 6 1.5 0
752 834 919.6 1004.6 1075.7 1121.3 1143 1150.5 1158 1171.1
1191.3 1217.4 1248.9 1277.7 1306.5 1328.2 1362.6 1424.3 1539.6 1728.1
1972.8 2238.1 2497 2696 2719.2 2532.5 2174.1 1698.6 1186 741.2
430.6 256.3 145.9 55 16.8 0.7 0
752 842.6 941.7 1040.1 1121.7 1175.5 1202.5 1214.1 1224.9 1239.9
1260.5 1285.2 1317.3 1349.9 1385.1 1433 1501.8 1602.1 1750.2 1955.6
2228.4 2588.3 3079.2 3688.3 4081.1 3986.1 3694.6 3293.5 2860.7 2449.9
2029.7 1566.1 1071.9 630.1 255.5 64.4 0
